Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 500186 - Whirling nozzle
Bill of material
LECHLER_50018656AH
WINKEL
Spray angle
300 °
TYPE
Type
500186
MAT
Material No.
POM
AN
Connection
G1/2 ISO 228
E
Narrowest free cross section
1.0 mm
V1
Volume flow at 1 bar
11.5 l/min
V2
Volume flow at 2 bar
16 l/min
V3
Volume flow at 3 bar
20 l/min
V4
Volume flow at 40 psi
5.1 US gal./min
Preview - Generation
Náhled
3D
Dimenze
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady