Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series MicroSpinner 5P3 - Whirling nozzle
Bill of material
LECHLER_5P30431YAR
WINKEL
Spray angle
60 °
TYPE
Type
5P30431YAR
MAT
Material No.
Edelstahl AISI 316
AN
Tank connection
E
Narrowest free cross section
3.3 mm
V1
Volume flow at P=1 bar
28.3 l/min
V2
Volume flow at P=2 bar
40 l/min
V3
Volume flow at P=3 bar
49 l/min
V4
Volume flow at P=40 psi
12 US gal./min
MW
Max. tank diameter
2.2 m
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices