Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Lechler
Description
Series 5TA - Whirling nozzle
Bill of material
LECHLER_5TA4031YAL
WINKEL
Spray angle
360 °
TYPE
Type
MAT
Material No.
1.4404
AN
Connection
G 3/4 ISO 228
E
Narrowest free cross section
1.5 mm
V1
Volume flow at P=2 bar
l/min
V2
Volume flow at P=5 bar
l/min
V3
Volume flow at P=10 bar
l/min
V4
Volume flow at P=40 psi
US gal./min
MB
Max. tank diameter
m
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices