Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 5
Company
Lechler
Description
Series 5T5 - High impact tank cleaning machine MeshClean+
Bill of material
LECHLER_5T5.219.1Y.AS
WINKEL
Spray angle
360 °
TYPE
Type
5T5.219.1Y
MAT
Material No.
EPDM
FKM
AN
Connection
1 1/2 BSPP
E
Narrowest free cross section
5.55
mm
AD
Quantity x Nozzle
4 x 5.55
mm
V1
Volume flow at P=2 bar
107
l/min
V2
Volume flow at P=3 bar
131
l/min
V3
Volume flow at 5 bar
169
l/min
V4
Volume flow at P=10 bar
239
l/min
V5
Volume flow at 5 bar
10.1
m³/h
MB
Max. tank diameter
16.5
m
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices