Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Lechler
Description
Series 540 / 541 - Cluster solid jet nozzles
Bill of material
LECHLER_54098916
WINKEL
Nappe angle
240 °
TYPE
mm
MAT
Material No.
1.4305
B
Bore diameter Ø
mm
V1
Water at P=0.5 bar
l/min
V2
Water at P=2.0 bar
l/min
V3
Water at P=5.0 bar
l/min
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices