Catalog navigation
CAD模型選擇
可提供的產品: 15
HELP_VARIABLE
公司
Lechler
描述
Series 405 - Axial-flow full cone nozzles
明细表
LECHLER_40528617AR
WINKEL
Spray angle
°
TYPE
Type
MAT
Material No.
CODE
Code
G
Connection ISO 228
B
Bore diameter Ø
mm
E
Bore diameter Ø
mm
L1
Dimension
mm
L2
Dimension
mm
D
Dimension
mm
SW
Dimension
mm
V1
Volume flow at P=0.3 bar
l/min
V2
Volume flow at P=0.5 bar
l/min
V3
Volume flow at P=1.0 bar
l/min
V4
Volume flow at P=2.0 bar
l/min
V5
Volume flow at P=3.0 bar
l/min
V6
Volume flow at P=5.0 bar
l/min
D1
Sprey diameter at H=0.5 m und P=2 bar
mm
D2
Sprey diameter at H=1m und P=2 bar
mm
Preview - Generation
預覽
3D
尺寸
2D

產品目錄供應商定位元
選擇一個國家查看當地辦事處