Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 066.011 Welding nipple - Low - Flat fan nozzles
Bill of material
LECHLER_06601117
TYPE
Type
06601117
MAT
Material No.
1.4571/316 SS
L
Length
18 mm
GEW
Weight
21 g
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices