Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 065610 - Nipples
Bill of material
LECHLER_06561002
TYPE
Type
065610
MAT
Material No.
G
Thread ISO 228
G 3/4 A
D1
28 mm
GEW
Weight (Brass)
61 g
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices