Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Lechler
Description
Series 500191 - Whirling nozzle
Bill of material
LECHLER_5001915E01
WINKEL
Spray angle
°
WR
Spray direction
TYPE
Type
500191
MAT
Material No.
PVDF
AN
Connection
G 1/2 ISO 228
E
Narrowest free cross section
mm
V1
Volume flow at 1 bar
l/min
V2
Volume flow at 2 bar
l/min
V3
Volume flow at 3 bar
l/min
V4
Volume flow at 40 psi
US gal./min
MW
Max. tank diameter
m
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices