Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Lechler
Description
Series 5T2/5T3 - High impact cleaner MeshClean
Bill of material
LECHLER_5T2.969.1Y.AL
WINKEL
Spray angle
360 °
TYPE
Type
MAT
Material No.
1.4404
AN
Connection
V1
Volume flow at 2 bar
l/min
V2
Volume flow at 5 bar
l/min
V3
Volume flow at 5 bar
m³/h
L
Dimension
mm
D1
Dimension Ø
mm
D2
Dimension Ø
mm
MB
Max. tank diameter
m
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices