Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lechler
Description
Series 065266 - Nonreturn valve
Bill of material
LECHLER_06526656
TYPE
Type
065266
K
Ball
1.4034
F
Spring
1.4310
MAT
Material-No.
POM
FARBE
Color
yellow
OD
Opening pressure
0.5-1.0 bar
SD
Closing pressure
0.4-0.9 bar
MW
Mesh size
0.65 mm
GEW
Weight
2 g
Preview - Generation
Preview
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices